??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
SQMG - Bulkhead type pressure gauge fitting
Bill of material
SQMG6-6
Tube size
6 mm
Thread size
M14x1
Model
SQMG6-6
B
48.2 mm
C
17.1 mm
L
15.2 mm
G
12 mm
Opposite dim
17 mm
Effective area
10 mm^2
Weight
22 g
Previews
3D
Dimension
2D
Download CAD models