??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CHELIC
Description
SQM - Branch double Y
Bill of material
SQM6-01
Tube size
6 mm
Thread Size
Model
A
mm
B
mm
C
17 mm
d
3.2 mm
G
12.4 mm
J
12.4 mm
L
mm
Opposite dim
14 mm
Effective area
10 mm^2
Weight
g
Previews
3D
Dimension
2D
Download CAD models