??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TPC Global
Description
SQH-R - One-Touch Fittings / Half Union / Stralght Union / Straight Reducer
Bill of material
SQH 06-08
Model
Tube size
0 mm
Thread
0
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
4.2 mm
Dimensions
mm
Tube size
mm
Tube size
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
VV
mm
Previews
3D
Dimension
2D
Download CAD models