??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
TPC Global
Description
SQH-00 - One-Touch Fittings / Half Union / Stralght Union / Straight Reducer
Bill of material
SQH 08-00
Model
Tube size
mm
Thread
0
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
4.2 mm
Dimensions
mm
Tube size
mm
Tube size
mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
mm
VV
mm
Previews
3D
Dimension
2D
Download CAD models