??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SQF31 - Solid Ball Spline,Cylinder Flange Type,Internal Thread Type At One End
Bill of material
SQF31-D6-L60-M3-N3
Code
Type
D Tolerance
h7
Spline Shaft National Standard Material
55
Spline Shaft Quite Material
S55C
Spline Sleeve National Standard Material
GCr15
Spline Sleeve Quite Material
SUJ2
Hardness
High frequency quenching 58~62HRC
D
Dh7
0/-0.015
L Minimum unit 1
M
N
Number of ball rows
2
Chamfer C
0.2
D1
14
L1
10.5
L2
25
S
16.7
Q oil hole
1.0
Keyway Dimension b
2.5
Keyway Dimension t
1.2
Basic Load Rating (Kgf) C
137
Basic Load Rating (Kgf) CO
225
Basic rated torque (kgf·m) Ct
0.46
Basic Torque Rating (kgf m) COT
0.76
Allowable Static Moment (kgf m) MA1
0.39
Allowable Static Moment (kgf m) MA2
3.48
Spline Weight g
14
Spline Shaft Weight kg/m
0.22
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models