??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SQCM - Caster Kits for Door
Bill of material
SQCM6
Part No.
Material of Plate
1018 Steel Equivalent
Surface Treatment of Plate
Trivalent Chromate
Material of Caster
Low Carbon Steel
Surface Treatment of Caster
Trivalent Chromate
Material of Wheel
Rubber
No.
Frame
Caster Allowable Load
350 N
Mass
160 g
B
mm
W
mm
T
6 mm
d
mm
D
50 mm
H
68 mm
Nuts Frame Attachment (Quantity)
Mounting Bolts Frame Attachment (Quantity)
Previews
3D
Dimension
2D
Download CAD models