??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SPWR, SSPWR, RSPWR, PSPWR - Shafts - Both Ends Tapped Hollow with Wrench Flats
Bill of material
SPWR16-48-MT2-NT2-SC15
Part Number
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M(Coarse) Selection
N(Coarse) Selection
SC 1 mm Increment
mm
Enter value for SC
SC 1 mm Increment
mm
cm
inch
ft
W
mm
l1
mm
d
mm
C
mm
Revise O.D. Tolerance (Precision Grade)
Previews
3D
Dimension
2D
Download CAD models