??
Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Spur Gears - Module 2 (Z >= 60, S45C, Shapes B1)
Bill of material
S2S75B-1218
Catalogue Number
Product information
Module
2.00
Material
S45C
Number of Teeth
Reference Diameter d
mm
Tip Diameter
mm
Type
B1
Face Width
mm
Bore Diameter
mm
Hub Diameter
mm
Hub Projection
mm
Hub Projection(L type、C type)
0.00 mm
Overall lenght
mm
Width of Key Way
0.0 mm
Depth of Key Way
0.0 mm
Nominal threads
-
Position of Set Screw
0.0 mm
Dimension of Rim di
0.0 mm
Thickness of Web
0 mm
Weight
g
Modification of hub
First Hub Diameter HA
mm
First Hub Projection HB
mm
Second Hub Diameter HC
mm
Second Hub Projection HD
mm
Modification of bore diameter
Bore Diameter D1
mm
Tolerance of Bore Diameter D1
Bore projection DD1
mm
Bore Diameter D2
mm
Tolerance of Bore Diameter D2
Bore projection DD2
mm
Bore Diameter D3
mm
Tolerance of Bore Diameter D3
Bore projection DD3
mm
Additional key way
Key size
Additional tap hole 1
Number of Tap Hole 1
Tap hole 1
mm
Position of tap hole 1
mm
Angle of first tap hole 1
°
Angle of second tap hole 1
°
Additional tap hole 2
Number of Tap Hole 2
Tap hole 2
mm
Position of tap hole 2
mm
Angle of first tap hole 2
°
Angle of second tap hole 2
°
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models