??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Spur Gears - Module 0.8 (SUS304, Shapes L)
Bill of material
S80SU15L-0706
Catalogue Number
Product information
Module
0.80
Material
SUS304
Number of Teeth
Reference Diameter d
mm
Tip Diameter
mm
Type
L1
Face Width
7.0 mm
Bore Diameter
0 mm
Hub Diameter
mm
Hub Projection
28.0 mm
Hub Projection(L type、C type)
60.00 mm
Overall lenght
95.0 mm
Width of Key Way
0.0 mm
Depth of Key Way
0.0 mm
Nominal threads
-
Position of Set Screw
0.0 mm
Dimension of Rim di
0.0 mm
Thickness of Web
0 mm
Weight
g
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models