??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SPTR, SSPTR, PSPTR, RSPTR - Shafts - One End Tapped Hollow with Wrench Flats
Bill of material
SPTR16-30-MT2-SC15
Part Number
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
d
mm
C
mm
Revise O.D. Tolerance (Precision Grade)
End Boring
K 1mm Increment
mm
V
0 mm
Lateral Hole on One Side
RH 1mm Increment
mm
d1
0 mm
Previews
3D
Dimension
2D
Download CAD models