??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SPSZS, SPSZT - Small Diameter Locating Pins With Washer Type Sphere Tolerance Fixed
Bill of material
SPSZS-P1.0-L13.0-T3
Part No.
Material
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
H
2 mm
Previews
3D
Dimension
2D
Download CAD models