??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SPSST, SPSSS - Small Diameter Locating Pins - Standard - Shoulder Type - Sphere - Tolerance Standard
Bill of material
SPSST2-L4.0-P1.0-B1.5-H2.1-T1.0
Part No.
Material
Hardness
Hardening Hardness 50~58HRC
D
mm
D Dimension Tolerance
mm
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
P Dimension Tolerance
0/-0.01 mm
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
Guide Part Machining
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models