카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel Spring Plunger SPSSDN-1/4x28-KSN-A
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SPSSDN
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_1/spring_plungers/spssdn/spssdn_ksn_a.prj},{NB=Stainless Steel Spring Plunger SPSSDN-1/4x28-KSN-A (unactivated)},{PARTNUMBER=SPSSDN-1/4x28-KSN-A},{ITEMID=L04-3812},{D1=1/4x28},{THREAD=UNF},{POS=0},{D1X=0.2500},{D2=0.119},{L=1.000},{W=0.187},{X1=0.810},{R=0.041},{SW=0.125},{X2=0.125},{CH=0.028},{A=0.020},{B=0.071},{EFI=3},{EFE=13},{WEIGHT=0.0050},{CTN=7326908595},{ROHS=YES},{INFOWINCO=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
JW Winco
Description
SPSSDN - Stainless Steel Spring Plungers, Type KSN, Heavy End Pressure, Without Nylon Locking Element Inch
Bill of material
Stainless Steel Spring Plunger SPSSDN-1/4x28-KSN-A
WINCO PARTNUMBER
SPSSDN-1/4x28-KSN-A
SPSSDN-1/4x28-KSN-A
Thread
1/4x28
1/4x28
Position
unactivated
activated
unactivated
activated
D2
0.119
0.119
인치
Length
1.000
1.000
인치
Compression
0.187
0.187
인치
Spring Load initial
3
3
lbs.
Spring Load
13
13
lbs.
Weight
0.0050
0.0050
kg
US-Customs Tariff Number
7326908595
7326908595
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성