??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
SPSB-W_BPZ:500-636113
Bill of material
SPSB-W (0)
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
Product variants B
SPSB-W
Product property
SPSB-W
Width
5.0 Inch
Depth
2.1 Inch
Height
5.0 Inch
Mass (net)
0.800 lbs.
Manufacturer order number
BPZ:500-636113
Datanorm number
BPZ:500-636113
SA810ID06
Description text
Speaker Wall Surface Back Box White
Units of measure
PCE
Quantity per packaging unit
1
Name of the packaging unit
PCE
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIM classcode
EC000200
ETIM classname
Enclosure for control circuit devices
IfcExportAs
IfcJunctionBox.USERDEFINED
OmniClass number
23-29 29 13
OmniClass title
Fire Detectors
UNICLASSC
Pr_80_77_28
Main product group 1
Fire safety (UL)
Main product group 2
Indoor fire
Sheet number of the guideline
99
Previews
3D
2D
Download CAD models