??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPS-220 - General Purpose Pressure Switch / Operating Pressure Range 0.5~2MPa
Bill of material
SPS220L1
Ident number
Lamp Spec
Port Size
mm
Diameter
22 mm
Dimensions
32.7 mm
Dimensions
18.5 mm
Previews
3D
Dimension
2D
Download CAD models