??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPS-210 - General Purpose Pressure Switch / Operating Pressure Range 0.1~1MPa
Bill of material
SPS210L1
Ident number
Lamp Spec
Port Size
mm
Diameter
34.4 mm
Dimensions
36 mm
Dimensions
22.4 mm
Previews
3D
Dimension
2D
Download CAD models