??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPS-203 - General Purpose Pressure Switch / Operating Pressure Range -0.05~0.3MPa
Bill of material
SPS203L1
Ident number
Lamp Spec
Port Size
mm
Diameter
38.5 mm
Dimensions
38.9 mm
Dimensions
22.4 mm
Previews
3D
Dimension
2D
Download CAD models