??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets triplex 1 3/4"x1 1/4" (28 B-3)
Bill of material
555202
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D3
mm
A
mm
KG
kg
B3
148 mm
b1
28.8 mm
C
5 mm
r3
44 mm
Previews
3D
Dimension
2D
Download CAD models