??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Sprockets - Sprockets for triplex roller chains
Bill of material
6923 0455 0110 10 J J
Article number
6923 0455 0110 10 J J
PDF Catalog
PDF Catalog
Version
Standard chain
Wip
ISO
06 B-3
Pitch
9.525 mm
Number of teeth
Tooth width
5.2 mm
Tooth width
25.6 mm
PCD
33.81 mm
Diameter of the clearance under the root circle
21.81
diameter with fitted chain
43 mm
Projection over connecting link max.
4.5 mm
Projection over connecting link max.
7.8 mm
Hub length
35 mm
Hub diameter
28 mm
Inner diameter
mm
Enter value for DI
Inner diameter
mm
cm
inch
ft
Cross bore
Inside thread
M3
Groove
Groove width
4 mm
Groove height
1.8 mm
eClass No.
23-17-04-50
Customs Tariff No.
84839089
Previews
3D
Dimension
2D
Download CAD models