??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets simplex 5x2,5mm (03-1)
Bill of material
555057
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D1
mm
A
mm
KG
kg
B1
2.3 mm
C
0.4 mm
r3
5 mm
Previews
3D
Dimension
2D
Download CAD models