??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets simplex 2"x1 1/4" (32 B-1)
Bill of material
555310
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D1
mm
A
mm
KG
kg
B1
29.4 mm
C
6 mm
r3
51 mm
Previews
3D
Dimension
2D
Download CAD models