??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush triplex 1 1/2"x1" (24 B-3)
Bill of material
N40053
Name
Number of teeth
de
mm
dp
mm
Order number
dm
0 mm
A
120.3 mm
Taper bush
Type
KG
kg
B3
120.3 mm
b1
23.6 mm
C
4 mm
r3
38 mm
Previews
3D
Dimension
2D
Download CAD models