??
Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets duplex 3/8"x7/32" (06 B-2)
Bill of material
T13733
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D2
mm
A
mm
KG
kg
B2
15.4 mm
b1
5.2 mm
C
1 mm
r3
10 mm
Previews
3D
Dimension
2D
Download CAD models