??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets ASA 80 duplex 25,4 x 15,88 mm (16 A-2)
Bill of material
N03205
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D2
20 mm
A
70 mm
KG
kg
B2
43.4 mm
b1
14.1 mm
C
3.2 mm
r3
27 mm
Previews
3D
Dimension
2D
Download CAD models