??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets ASA 60 simplex 19,05 x 12,7mm (12 A-1)
Bill of material
F02868
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D1
mm
A
mm
KG
kg
B1
11.6 mm
C
2.4 mm
r3
20 mm
Previews
3D
Dimension
2D
Download CAD models