SPR3-4-M
WMBerg
METRIC
Hardware and Fasteners
Springs
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/springs/mf50.prj},{NB=SPR3-4-M},{PN=SPR3-4},{DES=Torsion Scissor Spring},{CN=Master Inch/Metric Catalog},{CP=F50},{MAT=Stainless Steel},{W=0.5},{OD=6.3},{L=25.4},{MS=4.0},{H=3.2},{TIN=2.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
WMBerg
Description
SPR3-M - Torsion Springs - Left Hand Wound - Stainless Steel
Bill of material
SPR3-4-M
Product No.
SPR3-4
SPR3-4
Description
Torsion Scissor Spring
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel
Wire Diameter
0.5
0.5
mm
Outside Diameter
6.3
6.3
mm
Height
25.4
25.4
mm
Mandrel Size (MAX)
4.0
4.0
mm
Length
3.2
3.2
mm
Torque
2.5
2.5
N.cm @ 180°
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型