??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spoe3_3312 - Signal Transformer
Bill of material
SPOE3-3312
Part Number
SPOE3-3312
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
Product Type
Standard
Power
13 W
Mounting
Surface Mount
Indutance
127 uH
Platform
EP13 10PIN
Turns ratio PRI: SEC
01:00,1
Vout
5.0V
DCR PRI
460
Turns ratio PRI: AUX
01:00,2
Leakage
7,5
Previews
3D
2D
Download CAD models