??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spoe13_0512 - Signal Transformer
Bill of material
SPOE13-0512
Part Number
SPOE13-0512
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
Product Type
Standard
Power
3 W
Mounting
Surface Mount
Indutance
500 uH
Platform
EP7 8PIN
Turns ratio PRI: SEC
01:00,1
Vout
5.0V
DCR PRI
1750
Turns ratio PRI: AUX
01:00,2
Leakage
7,5
Previews
3D
2D
Download CAD models