??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPM420 - Speed Controller/Threaded Elbow Type(Metal Version)
Bill of material
SPM420
Ident number
Order No.
SPM420
Thread
1/2"
Dimensions
63.9 mm
Dimensions
27.7 mm
Dimensions
28.3 mm
Dimensions
38.5 mm
Dimensions
27.5 mm
Dimensions
28.3 mm
Previews
3D
Dimension
2D
Download CAD models