??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPM320 - Speed Controller/Threaded Elbow Type(Metal Version)
Bill of material
SPM320
Ident number
Order No.
SPM320
Thread
3/8"
Dimensions
58.5 mm
Dimensions
25 mm
Dimensions
29.6 mm
Dimensions
26 mm
Dimensions
26 mm
Dimensions
26 mm
Previews
3D
Dimension
2D
Download CAD models