??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPM120 - Speed Controller/Threaded Elbow Type (Metal Version)
Bill of material
SPM120
Ident number
Order No.
SPM120
Thread
1/8"
Dimensions
46.4 mm
Dimensions
18.3 mm
Dimensions
18.7 mm
Dimensions
17 mm
Dimensions
14 mm
Dimensions
15 mm
Previews
3D
Dimension
2D
Download CAD models