??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Misumi
Description
SPLM, PIPM - Mandrel Bent Stainless Steel Pipes
Bill of material
SPLM15-B1-180-180-U30
Part No.
Type Selection
D
mm
B Bending Type
Bending R (Tolerance +/- 3)
mm
LA Pipe Length 1mm Increment
mm
Enter value for LA
LA Pipe Length 1mm Increment
mm
cm
inch
ft
LB Pipe Length 1mm Increment
mm
Enter value for LB
LB Pipe Length 1mm Increment
mm
cm
inch
ft
LC Pipe Length 1mm Increment
mm
l Straight Part Min. Value
mm
Bending Angle Specified (1)
U/L 1degree Increment
degree
Bending Angle Specified (2)
UU/LL 1degree Increment
degree
Bending Angle Specified (3)
RT/LT 1degree Increment
degree
t
mm
LA Cut
AUT 1mm Increment
mm
LC Cut
CUT 1mm Increment
mm
LB Parallel Cutting
LB Parallel Cutting
Previews
3D
Dimension
2D
Download CAD models