??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Split Manifold
Bill of material
MPS201220-2020
Cat. No.
A Conduit Size (NC)
mm
B Conduit Size (NC)
mm
C Conduit Size (NC)
mm
D Conduit Size (NC)
20 mm
E Conduit Size (NC)
20 mm
Material
Polyamide (Nylon) 6,6
Description
Color
Black
F
mm
G
mm
H
mm
I
10 mm
J
10 mm
K
mm
L
92 mm
M
32 mm
Previews
3D
Dimension
2D
Download CAD models