??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SPJW, SSPJW, RSPJW, PSPJW - Precision Linear Shafts - Both Ends Female Thread Pipe Type
Bill of material
SPJW16-48-M12-N12
Part Number
Material
Surface Treatment
D
mm
Alteration to L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M (Coarse Thread) Selection
N (Coarse Thread) Selection
d
mm
C
mm
Revise O.D. Tolerance (Precision Grade)
Wrench Flats at Two Locations
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Previews
3D
Dimension
2D
Download CAD models