??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SPJS, SPJL, SPJH, SPJF,SPRRS, SPRM, SPRH, SPRF, SPJS-N, SPJL-N, SPJH-N, SPJF-N, SPRRS-N, SPRM-N, SPRF-N - Short Spring Plungers - Steel Type - Standard
Bill of material
SPJS6
Part No.
Type Selection
Nose Selection
Load Selection
Material of Main Body
4137 Alloy Stell
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Nose
1045 Carbon Steel
Hardness of Nose
57~63HRC Carburizing
Surface Treatment of Nose
Trivalent Chromate
Material of Spring
SWP-B
Operating Temperature (deg Celsius)
-30~80
M (Coarse)
d
mm
S
mm
L
mm
l
mm
B
mm
Load Min.
N
Load Max.
N
Previews
3D
Dimension
2D
Download CAD models