??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SPJN, RSPJN, PSPJN - Precision Linear Shafts - One End Male Thread Pipe Type
Bill of material
SPJN13-25-F5-B0-P12
Part Number
Surface Treatment
D
mm
Alteration to L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
P
mm
d
mm
(Y) Max.
mm
R
mm
Right Side C
mm
Left Side C
mm
Revise O.D. Tolerance (Precision Grade)
One End Bored
K 1mm Increment
mm
V
0 mm
Lateral Hole on One Side
RH 1mm Increment
mm
d1
0 mm
Previews
3D
Dimension
2D
Download CAD models