??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SPJG, PSPJG, RSPJG - Hollow Shafts - One End Stepped
Bill of material
SPJG16-25-F2-P13
Part Number
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
(Y) Max.
mm
d
mm
R
mm
Left Side C
mm
Right Side C
mm
Revise O.D. Tolerance (Precision Grade)
Wrench Flats
SC 1mm Increment
mm
W 1mm Increment
0 mm
l1
0 mm
One End Bored
K 1mm Increment
mm
V
0
Lateral Hole on One Side
RH 1mm Increment
mm
d1
0 mm
Previews
3D
Dimension
2D
Download CAD models