??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SPJD, RSPJD, PSPJD - Precision Linear Shafts - One End Male Thread, One End Female Thread Pipe Type
Bill of material
SPJD13-30-F2-B0-P12-N10
Part No.
Material
52100 Bearing Steel
Heat Treatment
Induction Hardening 58 HRC~
Surface Treatment
D
mm
Outer Dia. Tolerance (High Precision Class)
D Tolerance
mm
P Selection
N (Coarse Thread) Selection
L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
L Tolerance
0 mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Y Max.
mm
d
mm
R
mm
C
mm
Wrench Flats
SC 1mm Increment
mm
WSC 1mm Increment
mm
X 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models