??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical spiral toothed gears ratio 1:2 module 3,5 - Conical spiral toothed gears
Bill of material
462035016
Module
3.5
Number of teeth
Order number
De
mm
Dp
mm
A
mm
F
18 mm
Dn
mm
D1
mm
dm
mm
L
mm
Lm
mm
KG
kg
预览
3D
尺寸标注
2D
下载CAD模型