??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Spiral hose - -
Bill of material
293600
Order No.
293600
Length (normal)
350 mm
Max. length
1000 mm
Internal Ø
2 mm
Description
Informace
Infotext
Previews
3D
2D
Stáhnout CAD model