??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Comepi
Description
SPH1_MA
Bill of material
SPH1X13CMA
Part Number
Casing Material
Reinforced thermoplastic
Width
110 mm
Electrical connections
M12 connector
IP Degree of Protection
IP67
Actuating Head
/
Head Material
/
Microswitch
Approvals
IMQ - cULus - CCC - EAC
Reference Directives
2014/35/UE - 2006/42/CE
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
Interlock type according to EN ISO 14119
Type 1
Operating Temperatures
-20°C … +80°C °C
Stock Temperatures
-20°C … +80°C °C
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation Class
Rated Insulating Voltage Ui
24 V
Pollution Degree
3
Contact rating secondo UL50
24V / 2A Class II
Rated Impulsive Voltage Uimp
2.5 kV
Conventional thermal current in air free Ith (θ min 40 ° C)
2.5 A
Previews
3D
Dimension
2D
Download CAD models