??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
SPH1_COMP1
Bill of material
SPH1-COMP1
Part Number
SPH1-COMP1
Casing Material
Reinforced thermoplastic
Width
70 mm
Electrical connections
/
IP Degree of Protection
/
Actuating Head
/
Head Material
/
Microswitch
/
Approvals
/
Reference Directives
/
Reference Standards
/
Interlock type according to EN ISO 14119
/
Operating Temperatures
-20°C … +80°C °C
Stock Temperatures
-20°C … +80°C °C
Protection against electric shocks (according to IEC 60536)
/ Class
Rated Insulating Voltage Ui
/ V
Pollution Degree
/
Contact rating secondo UL50
/
Rated Impulsive Voltage Uimp
/ kV
Conventional thermal current in air free Ith (θ min 40 ° C)
/ A
Short circuit protection (EU min 500Vac - fuses type gG (gl))
/ A
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
/
DC-13 operating currents according to IEC 60947-5-1
/
Switching Frequency
/ cycles/hour
Resistance Between Contacts
/
Connecting Terminals
/
Connecting Cables Dimensions
/ mm²
Marking Terminals
/
Connection scheme
/
Mechanical Durability
1 Millions of Operations
B10d
/ Millions of Operations
Previews
3D
Dimension
2D
Download CAD models