??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
SPG 40 - Clamping Pins
Bill of material
SCHUNK-0471154 SPG 40
ID
0471154
Description
SPG 40
Further product information
To the product page
Holding force M10
35 kN
Holding force M12
50 kN
Repeat accuracy
0.002 mm
Material
Stainless steel
Variant
Centering pin
Weight
0.300 kg
Customs tariff number
84662098
Previews
3D
2D
Download CAD models