??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPF205 - Speed Controller With One-Touch Feeding
Bill of material
SP205F-08
Ident number
Order No.
SP205F-08
Tube Size
8 mm
Dimensions
35.5 mm
Dimensions
41.5 mm
Dimensions
56.4 mm
Dimensions
25.5 mm
Dimensions
18.8 mm
Dimensions
14.7 mm
Dimensions
4.3 mm
Dimensions
22 mm
Previews
3D
Dimension
2D
Download CAD models