??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TPC Global
Description
SPF200 - Speed Controller With One-Touch Feeding
Bill of material
SPF200F-06
Ident number
Order No.
SPF200F-06
Tube Size
6 mm
Dimensions
33.0 mm
Dimensions
39.1 mm
Dimensions
49.6 mm
Dimensions
22.8 mm
Dimensions
15.6 mm
Dimensions
12.6 mm
Dimensions
4.3 mm
Dimensions
22 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen