??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bradley
Description
Specimen Pass Through Cabinet Acorp 9813
Bill of material
specimen_pass_through_cabinet_acorp_9813_9813
VARIANTNAME
9813
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Door Open
0.000
Default Elevation
48.000
Cabinet Width
11.375
Cabinet Height
10.625
Material
Stainless Steel
Installation Type
Wall Mounted
Width
13.375
Height
12.625
Depth
6.000
PARTITION RANGE
from 3" to 5 1/2" thickness
Partition Thickness
4.250
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
OmniClass Title
Pass Through Specimen Cabinets
OmniClass Code
23.25.47.11.21.13
Modeling Code
n/a
Model
9813
Material Note
n/a
MasterFormat Title
Biological Safety Cabinets
MasterFormat Number
11 53 53
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Specimen Pass-Thru Cabinet
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
Partition Centerline Placer
2.125
PT Control
4.250
Door Closed
1.000
プレビュー
3D
2D
ダウンロード(CADデータ)