카탈로그: Welkerbearing
생성됨: 13.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
SPE030A010AL31A000
Welkerbearing
Part Ejectors
Powered by
CAD모델 선택
{welkerbearing/ejectors/spe30l01_asmtab.prj},{NB=SPE030A010AL31A000},{SER=SPE},{TA=30},{ACT=01},{SH=0},{MS=A},{SO=L3},{SBP=1},{PPATH=spe30l01_asmtpl.prj},{FR=A},{POS=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Welkerbearing
Description
SPE - Part Ejector
Bill of material
SPE030A010AL31A000
Part Number
SPE030A010AL31A000
Series
SPE
Tip Angle
30
°
Actuator
01 - Welker 70mm Bore w/ NPT Ports
02 - Welker 70mm Bore w/ G Ports
05 - Welker 100mm Bore w/ NPT Ports
06 - Welker 100mm Bore w/ G Ports
01 - Welker 70mm Bore w/ NPT Ports
02 - Welker 70mm Bore w/ G Ports
05 - Welker 100mm Bore w/ NPT Ports
06 - Welker 100mm Bore w/ G Ports
Shroud
0 - Base Shroud
1 - Tip Plate Shroud
0 - Base Shroud
1 - Tip Plate Shroud
Mount
A - Mounting Base as Shown
B - Mounting Base Rotated 180deg
A - Mounting Base as Shown
B - Mounting Base Rotated 180deg
Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
AE - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
AR - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
CE - Turck 4-Wire, 4-Pin, DC M12X1 (NPN), Extend ** NON-STOCK OPTION - See Note **
CR - Turck 4-Wire, 4-Pin, DC M12X1 (NPN), Retract ** NON-STOCK OPTION - See Note **
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
EE - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Extend ** NON-STOCK OPTION - See Note **
ER - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Retract ** NON-STOCK OPTION - See Note **
HE - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
HR - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
JE - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
JR - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Retract
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
AE - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
AR - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
CE - Turck 4-Wire, 4-Pin, DC M12X1 (NPN), Extend ** NON-STOCK OPTION - See Note **
CR - Turck 4-Wire, 4-Pin, DC M12X1 (NPN), Retract ** NON-STOCK OPTION - See Note **
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
EE - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Extend ** NON-STOCK OPTION - See Note **
ER - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Retract ** NON-STOCK OPTION - See Note **
HE - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
HR - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
JE - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
JR - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Retract
Switch Bracket Position
1 - Switch/Switch Bracket @ Position 1
2 - Switch/Switch Bracket @ Position 2
3 - Switch/Switch Bracket @ Position 3
4 - Switch/Switch Bracket @ Position 4
1 - Switch/Switch Bracket @ Position 1
2 - Switch/Switch Bracket @ Position 2
3 - Switch/Switch Bracket @ Position 3
4 - Switch/Switch Bracket @ Position 4
Port Position
A - Port @ Pos.1
B - Port @ Pos.2
C - Port @ Pos.3
D - Port @ Pos.4
A - Port @ Pos.1
B - Port @ Pos.2
C - Port @ Pos.3
D - Port @ Pos.4
Position
Retracted
Extended
Retracted
Extended
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성