??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL975WM-750-2P-T
Bill of material
SPDL975WM-750-2P-T
Part Number
SPDL975WM-750-2P-T
Description
2 Line SMD Common Mode Choke 750Ω impedance@100MHz
Rated Current
5.5 A
Saturation
NA A
Impedance
750 Ohm @ 100MHz
Inductance
NA Uh
DCR
13 Ohm
Test Frequency
1 MHz
Temperature Rise
NA A
Max Height
8 mm
Dimensions Max
9.5 x 7.0 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
Previews
3D
2D
Download CAD models