??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spdl975wm_1700_2p_t
Bill of material
SPDL975WM-1700-2P-T
Part Number
SPDL975WM-1700-2P-T
Description
2 Line SMD Common Mode Choke 1700Ω impedance@100MHz
Rated Current
5.0 A
Saturation
NA A
Impedance
1700 Ohm @ 100MHz
Inductance
NA Uh
DCR
60 Ohm
Test Frequency
1 MHz
Temperature Rise
NA A
Max Height
9 mm
Dimensions Max
9.5 x 7.0 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
Previews
3D
2D
Download CAD models