??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL764WM-100-2P-T
Bill of material
SPDL764WM-100-2P-T
Part Number
SPDL764WM-100-2P-T
Description
2 Line SMD Common Mode Choke 100Ω impedance@100MHz
Rated Current
9.0 A
Saturation
NA A
Impedance
100 Ohm @ 100MHz
Inductance
NA Uh
DCR
10 Ohm
Test Frequency
1 MHz
Temperature Rise
NA A
Max Height
4 mm
Dimensions Max
7.5 x 6.0 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
Previews
3D
2D
Download CAD models